WLAN

802.11ac Carrier Settings: Non-HT

These carrier settings are applicable when you select:

General

Number of Transmit Chains (Ntx)

Coding and Modulation

Data Rate

Modulation

Coding Rate

Scrambler

Scrambler Initialization

Channel Coding State

BCC Interleaver

Impairments

Quadrature Angle Adjustment for Waveform 1

I/Q Gain Balance for Waveform 1

Quadrature Angle Adjustment for Waveform 2

I/Q Gain Balance for Waveform 2

Quadrature Angle Adjustment for Waveform 3

I/Q Gain Balance for Waveform 3

Quadrature Angle Adjustment for Waveform 4

I/Q Gain Balance for Waveform 4

Quadrature Angle Adjustment for Waveform 5

I/Q Gain Balance for Waveform 5

Quadrature Angle Adjustment for Waveform 6

I/Q Gain Balance for Waveform 6

Quadrature Angle Adjustment for Waveform 7

I/Q Gain Balance for Waveform 7

Quadrature Angle Adjustment for Waveform 8

I/Q Gain Balance for Waveform 8

Payload

MPDU Index

MPDU Length

Data Type

PN9 Seed

PN15 Seed

User File

User File Length

Data Length

MAC FCS

Increment Sequence Number

Increment Fragment Number

Sequence Number Increment by Frames

Mac Header

Enable

Mac Header Type

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address 1 Enable

Address 1 Size

Address 1 Contents

Address 2 Enable

Address 2 Size

Address 2 Contents

Address 3 Enable

Address 3 Size

Address 3 Contents

Address 4 Enable

Address 4 Size

Address 4 Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

Beacon Frame

General

Beacon Frame Length (bytes)

Hex Byte Order

Mac Header

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address 1 Enable

Address 1 Size

Address 1 Contents

Address 2 Enable

Address 2 Size

Address 2 Contents

Address 3 Enable

Address 3 Size

Address 3 Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

Frame Body

Time Stamp

Beacon Interval (TU)

Capability

Length

ESS(B0)

IBSS(B1)

CF Pollable(B2)

CF-Poll Request(B3)

Privacy(B4)

Short Preamble(B5)

PBCC(B6)

Channel Agility(B7)

Spectrum Management(B8)

QOS(B9)

Short Slot Time(B10)

APSD(B11)

Radio Measurement(B12)

DSSS OFDM(B13)

Delayed Block Ack(B14)

Immediate Block Ack(B15)

Service Set Identifier (SSID)

Supported Rate

DSSS (Current Channel)

IBSS (ATIM Window)

ERP

Enabled

Element ID

Length

Non-ERP Present

Use Protection

Barker Preamble Mode

HT Capabilities

Enabled

Element ID

Length

B0: LDPC Coding Capability

B1: Supported Channel Width Set

B2: SM Power Save B0

B3: SM Power Save B1

B4: HT Green Field

B5: Short GI for 20 MHz

B6: Short GI for 40 MHz

B7: Tx STBC

B8: Rx STBC B0

B9: Rx STBC B1

B10: HT-Delayed Block Ack

B11: Maximum AMSDU Length

B12: DSSS/CCK Mode in 40 MHz

B13: Reserved

B14: Forty MHz Intolerant

B15: L-SIGTXOP Protection Support

AMPDU Parameters

Supported MCS Set

HT Extended Capabilities

Transmit Beamforming Capabilities

ASEL Capabilities

HT Operation

Enabled

Element ID

Length

Primary Channel

Ht Operation Info

Basic MCS Set

VHT Capabilities

Enabled

Element ID

Length

B0: Maximum MPDU Length B0

B1: Maximum MPDU Length B1

B2: Supported Channel Width Set B0

B3: Supported Channel Width Set B1

B4: Rx LDPC

B5: Short GI for 80 MHz

B6: Short GI for 160 MHz

B7: Tx STBC

B8: Rx STBC B0

B9: Rx STBC B1

B10: Rx STBC B2

B11: SU Beamformer Capable

B12: SU Beamformee Capable

B13: Beamformee STS Capability B0

B14: Beamformee STS Capability B1

B15: Beamformee STS Capability B2

B16: Number Of Sounding Dimensions B0

B17: Number Of Sounding Dimensions B1

B18: Number Of Sounding Dimensions B2

B19: MU Beamformer Capable

B20: MU Beamformee Capable

B21: VHT TXOP PS

B22: HTC-VHT Capable

B23: Maximum AMPDU Length Exponent B0

B24: Maximum AMPDU Length Exponent B1

B25: Maximum AMPDU Length Exponent B2

B26: VHT Link Adaptation Capable B0

B27: VHT Link Adaptation Capable B1

B28: Rx Antenna Pattern Consistency

B29: Tx Antenna Pattern Consistency

Supported MCS Set Field

VHT Operation

Enabled

Element ID

Length

VHT Operation Information

Basic MCS Set

General

Number of Transmit Chains (Ntx)

Set the number of transmit chains when Channel State is ON. When Channel State is Off, the number of transmit chains is automatically set equal to the number of connected instruments and can't be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:NTX <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:NTX?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Coding and Modulation

Data Rate

Select the data rate for the legacy WLAN.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:DRATe OFDM6|OFDM9|OFDM12|OFDM18|OFDM24|OFDM36|OFDM48|OFDM54

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:DRATe?

SCPI Example

 

Couplings

Affects the Number of Data Symbols in One Frame and Total Sample Points.

Preset

OFDM36

State Saved

Yes

Initial S/W Revision

A.19.00

Modulation

Query only

Displays the modulation type.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:MODulation?

SCPI Example

 

Couplings

 

Preset

QAM16

State Saved

Yes

Initial S/W Revision

A.19.00

Coding Rate

Query only

Displays the coding rate of the BBC encoder.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:CRATe?

SCPI Example

 

Couplings

 

Preset

R34

State Saved

Yes

Initial S/W Revision

A.19.00

Scrambler

Enable or disable the scrambler. The scrambler scrambles the data to reduce the probability of long sequences of zeros and ones.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:SCRambler[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:SCRambler[:STATe]?

SCPI Example

 

Couplings

Scrambler is fixed to ON when Capability is set to Basic.

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Scrambler Initialization

Set the initial state of the scrambler in decimal format. The decimal number is converted to 7 bits for input into the scrambler.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:SCRambler:INIT <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:SCRambler:INIT?

SCPI Example

 

Couplings

 

Preset

93

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Channel Coding State

Enable or disable the BCC encoder.

Channel Coding State is fixed to OFF when Capability is set to Basic.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:CCODing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:CCODing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

BCC Interleaver

Enable or disable the BCC interleaver. BCC Interleaver interleaves the bits of each spatial stream (changes order of bits) to prevent long sequences of adjacent noisy bits from entering the BCC decoder. Interleaving is applied only when BCC encoding is used.

BCC Interleaver is fixed to OFF when Capability is set to Basic.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BCC:INTerleaver ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BCC:INTerleaver?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Impairments

The baseband Quadrature Angle (angle) and the baseband IQ Gain (gain) values are used to modify the output I and Q data according to the following equations:

Real (output) = Real (input) - Gs * Imag (input)

Imag (output) = Gc * Imag (input)

where:

Gs = Gain * sin (angle) and

Gc = Gain * cos (angle)

Quadrature Angle Adjustment for Waveform 1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG1 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB1 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Quadrature Angle Adjustment for Waveform 2

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG2 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 2

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB2 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Quadrature Angle Adjustment for Waveform 3

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG3 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 3

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB3 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Quadrature Angle Adjustment for Waveform 4

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG4 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 4

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB4 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Quadrature Angle Adjustment for Waveform 5

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG5 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 5

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB5 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Quadrature Angle Adjustment for Waveform 6

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG6 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 6

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB6 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Quadrature Angle Adjustment for Waveform 7

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG7 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 7

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB7 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Quadrature Angle Adjustment for Waveform 8

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG8 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:QUAD:ANG8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

I/Q Gain Balance for Waveform 8

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB8 <real>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:IQ:GB8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Payload

This tab is applicable/visible only when Frame Type is set to Data and Control.

MPDU Index

Applicable for Advanced Capability Only

Query only command.

The index for each MPDU. This cell cannot be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

MPDU Length

Applicable for Advanced Capability Only

Displays the number of octets in the current MPDU, which is comprised of MSDU, MAC Header, and MAC FCS.

The maximum allowed MPDU length can be 11454 bytes.

MPDU Length becomes the same as Data Length when you disable MAC FCS and MAC Header.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:LENgth?

SCPI Example

 

Couplings

 

Preset

1058

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Data Type

Select the payload data source.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

Initial S/W Revision

A.19.00

PN9 Seed

This setting is applicable/visible only when Data Type is set to PN9.

Specify a seed, in decimal format, to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:PN9:SEED?

SCPI Example

 

Couplings

 

Preset

511

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

PN15 Seed

This setting is applicable/visible only when Data Type is set to PN15.

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:PN15:SEED?

SCPI Example

 

Couplings

 

Preset

32767

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

User File

This setting is applicable/visible only when Data Type is set to User File.

Click the > button displayed with this setting to select a user file as the data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:FILE?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.19.00

User File Length

Query only

This setting is applicable/visible only when Data Type is set to User File.

Displays the number of data bytes in the user file when it is selected as the payload data source.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:FILE:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Data Length

Set the number of data bytes in a frame. The value is limited by MPDU Length (maximum MPDU Length allowed is 11454 bytes).

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

1024

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

MAC FCS

Applicable for Advanced Capability Only

Enable or disable appending the MAC FCS to the data payload. The FCS is automatically calculated by the software if this setting is enabled.

When the MAC header is not selected, then the FCS is applied to just the payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Increment Sequence Number

Applicable for Advanced Capability Only

Enable or disable incrementing the Sequence Number within the Sequence Control setting in the MAC Header. When it is turned ON, the Sequence Number increments by one after each user-specified interval of new frames. For an example of how incrementation works, see Incrementing Sequence and Fragment Numbers.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:INCRement:SEQuence[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:VHT:USERsetup<channel>:PAYLoad:INCRement:SEQuence[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Increment Fragment Number

Applicable for Advanced Capability Only

Enable or disable incrementing the Fragment Number within the Sequence Control setting in the MAC Header. When it is turned ON, the Fragment Number increments by one after every assignment of a new frame. This field uses the Sequence Number Increment by Frames value as the upper limit. When the upper limit is reached, incrementation wraps back to zero. For an example of how incrementation works, see Incrementing Sequence and Fragment Numbers.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:INCRement:FRAGment[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:VHT:USERsetup<channel>:PAYLoad:INCRement:FRAGment[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Sequence Number Increment by Frames

Applicable for Advanced Capability Only

The number of frames you set in this setting determines when the Sequence Number within the Sequence Control setting in the MAC Header is incremented. For an example of how incrementation works, see Incrementing Sequence and Fragment Numbers.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:INCRement:SEQuence:FRAMes <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:VHT:USERsetup<channel>:PAYLoad:INCRement:SEQuence:FRAMes?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Mac Header

Click the > button displayed with this setting to open the MAC Header dialog, which enables or disables pre-pending the MAC header to the data payload. You can select General, RTS, CTS, or ACK MAC frame format by clicking the down-arrow in the top right corner of the Mac Header dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the checkbox for each of these.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Mac Header Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Initial S/W Revision

A.19.00

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

2048

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 1 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Address 1 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 1 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 2 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Address 2 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 2 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 3 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Address 3 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 3 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 4 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Address 4 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 4 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:QOS:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:PAYLoad:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Beacon Frame

Applicable for Advanced Capability Only

This tab is applicable/visible when Frame Type is set to Beacon.

General

Beacon Frame Length (bytes)

Indicates the total number of bytes contained in the Beacon frame, which includes the MAC header, frame body and FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:FRAMe:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:FRAMe:LENGth?

SCPI Example

 

Couplings

 

Preset

68

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Hex Byte Order

Specify the byte order of a hexadecimal value entered into a GUI parameter field.

For example, if you want to enter a numeric value of 3215267533596, you must first convert it to its hexadecimal form of 0x2EC9CE1131C. Then, in case of Little Endian, it should be entered into the GUI field as 1C13E19CEC2, while in the case of Big Endian, it should be entered as 2EC9CE1131C.

Hex byte order has no effect on the parameters that don't require hexadecimal input. Few parameters using a simple numerical value may still require hexadecimal input.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HEX:ORDer LITTle|BIG

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HEX:ORDer?

SCPI Example

 

Couplings

 

Preset

LITTle

State Saved

Yes

Initial S/W Revision

A.19.00

Mac Header

Click the > button displayed with this setting to open the MAC Header dialog. You can set the desired data in each of the individual fields. You can also disable these fields if the data is no longer desired by clearing the checkbox and value for each of these.

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

32896

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 1 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Address 1 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 1 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

281474976710655

State Saved

Yes

Min

-

Max

 

Initial S/W Revision

A.19.00

Address 2 Enable

Indicates the Enable status of SA field in GUI.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Address 2 Size

Indicates the Number of Bytes of SA field in GUI.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 2 Contents

Specifies the value of SA field in GUI.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-

Max

 

Initial S/W Revision

A.19.00

Address 3 Enable

Specifies the Enable state of BSSID field in GUI.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Address 3 Size

Specifies the Number of Bytes of BSSID field in GUI.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Address 3 Contents

Specifies the value of BSSID field in GUI.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-

Max

 

Initial S/W Revision

A.19.00

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Frame Body

Time Stamp

Represents the value of the timing synchronization function (TSF) timer of a frame’s source. The length of the time stamp field is 8 octets.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:TIME:STAMp

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:TIME:STAMp?

SCPI Example

 

Couplings

 

Preset

"0000000000000000"

State Saved

Yes

Initial S/W Revision

A.19.00

Beacon Interval (TU)

Represents the number of time units (TUs) between target beacon transmission times (TBTTs). One time unit (TU) equals 1024 µs. The length of the Beacon Interval field is 2 octets.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:INTerval <integer>

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:INTerval?

SCPI Example

 

Couplings

 

Preset

100

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Capability

Click the > button displayed with the Capability setting to open the Capability dialog that contains a number of subfields that are used to indicate requested or advertised optional capabilities. The length of the Capability field is 2 octets.

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:LENGth?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

ESS(B0)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:ESS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:ESS[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

IBSS(B1)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:IBSS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:IBSS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

CF Pollable(B2)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:CFPOllable[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:CFPOllable[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

CF-Poll Request(B3)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:CFPRequest[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:CFPRequest[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Privacy(B4)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:PRIVacy[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:PRIVacy[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Short Preamble(B5)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:SPReamble[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:SPReamble[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

PBCC(B6)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:PBCC[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:PBCC[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Channel Agility(B7)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:CAGility[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:CAGility[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Spectrum Management(B8)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:SPECtrum[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:SPECtrum[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

QOS(B9)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Short Slot Time(B10)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:SSTime[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:SSTime[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

APSD(B11)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:APSD[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:APSD[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Radio Measurement(B12)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:RADio:MEAsurement[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:RADio:MEAsurement[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

DSSS OFDM(B13)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:DSSS:OFDM[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:DSSS:OFDM[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Delayed Block Ack(B14)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:DBACk[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:DBACk[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Immediate Block Ack(B15)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:IBACk[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:CAPability:IBACk[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Service Set Identifier (SSID)

The SSID element specifies the identity of an ESS or IBSS. The number of characters of the identity is between 0 and 32. If you enter characters more than 32, it will be truncated to a length of 32.
SSID's element ID is 0, and its length is 2 to 34 octets.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:SSID

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:SSID?

SCPI Example

 

Couplings

 

Preset

"N7617C"

State Saved

Yes

Initial S/W Revision

A.19.00

Supported Rate

The Supported Rate setting specifies up to eight rates in the OperationalRateSet parameter, as described in the MLME-JOIN.request and MLME-START.request primitives, and zero or more BSS membership selectors. The Information field is encoded as 1 to 8 octets, where each octet describes a single Supported Rate or BSS membership selector. Supported Rate's element ID is 1, and its length is 3 to 10 octets.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:SUPPorted:RATe

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:SUPPorted:RATe?

SCPI Example

 

Couplings

 

Preset

"0000000000000000"

State Saved

Yes

Initial S/W Revision

A.19.00

DSSS (Current Channel)

The DSSS Parameter Set element contains information to allow channel number identification for STAs. Its element ID is 3, and its length is 3 octets.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:DSSS

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:DSSS?

SCPI Example

 

Couplings

 

Preset

"00"

State Saved

Yes

Initial S/W Revision

A.19.00

IBSS (ATIM Window)

The IBSS Parameter Set element contains the set of parameters necessary to support an IBSS. The Information field contains the ATIM Window parameter. Its element ID is 6, and its length is 4 octets.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:IBSS

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:IBSS?

SCPI Example

 

Couplings

 

Preset

"0000"

State Saved

Yes

Initial S/W Revision

A.19.00

ERP

Click the > button displayed with the ERP setting to open the ERP dialog box where you can configure the ERP parameters. The ERP element contains information on the presence of Clause 16 or Clause 17 STAs in the BSS that are not capable of Clause 19 (ERP-OFDM) data rates. It also contains the requirement of the ERP element sender (AP in an infrastructure BSS, STA in an IBSS, or mesh STA in an MBSS) as to the use of protection mechanisms to optimize BSS performance and as to the use of long or short Barker preambles.

Its element ID is 42, and its length is 3 octets.

Enabled

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:ENABled[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:ENABled[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

Element ID

Query only

This SCPI value is returned as a decimal, but the GUI displays it in hexadecimal format.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:ELMentid?

SCPI Example

 

Couplings

 

Preset

42

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Length

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:LENGth?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.19.00

Non-ERP Present

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:NEPR:PRESent[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:NEPR:PRESent[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Use Protection

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:USE:PROTection[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:USE:PROTection[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Barker Preamble Mode

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:BPMode[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:ERP:BPMode[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

HT Capabilities

Click the > button displayed with this setting to open the HT Capabilities window where you can configure HT capabilities parameters. An HT STA declares that it is an HT STA by transmitting the HT Capabilities element. The HT Capabilities element contains a number of fields that are used to advertise optional HT capabilities of an HT STA.
Its element ID is 45, and its length is 28 octets.

Enabled

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:ENABled[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:ENABled[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Element ID

The value of this setting is in decimal format, while the GUI displays it in hexadecimal. For example, a default value of 45 is shown as 0x2D in the GUI.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:EID?

SCPI Example

 

Couplings

 

Preset

45

State Saved

Yes

Initial S/W Revision

A.19.00

Length

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:LENGth?

SCPI Example

 

Couplings

 

Preset

26

State Saved

Yes

Initial S/W Revision

A.19.00

B0: LDPC Coding Capability

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:LDPC:CODing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:LDPC:CODing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B1: Supported Channel Width Set

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:CWDidth[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:CWDidth[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B2: SM Power Save B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SMPSave:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SMPSave:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B3: SM Power Save B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SMPSave:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SMPSave:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B4: HT Green Field

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:GREen[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:GREen[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B5: Short GI for 20 MHz

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SGI:CBW20[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SGI:CBW20[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B6: Short GI for 40 MHz

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SGI:CBW40[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:SGI:CBW40[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B7: Tx STBC

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:TX:STBC[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:TX:STBC[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B8: Rx STBC B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:RX:STBC:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:RX:STBC:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B9: Rx STBC B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:RX:STBC:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:RX:STBC:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B10: HT-Delayed Block Ack

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:DBACk[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:DBACk[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B11: Maximum AMSDU Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:AMSDu:MAX[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:AMSDu:MAX[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B12: DSSS/CCK Mode in 40 MHz

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:DSSS:CCK[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:DSSS:CCK[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B13: Reserved

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:REServed[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:REServed[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B14: Forty MHz Intolerant

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:INTolerant:CBW40[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:INTolerant:CBW40[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B15: L-SIGTXOP Protection Support

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:LSIG:TXOP:PSUPport[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:LSIG:TXOP:PSUPport[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

AMPDU Parameters

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:AMPDu

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:AMPDu?

SCPI Example

 

Couplings

 

Preset

00

State Saved

Yes

Initial S/W Revision

A.19.00

Supported MCS Set

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:MCS

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:MCS?

SCPI Example

 

Couplings

 

Preset

00000000000000000000000000000000

State Saved

Yes

Initial S/W Revision

A.19.00

HT Extended Capabilities

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:EXTended

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:EXTended?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

Initial S/W Revision

A.19.00

Transmit Beamforming Capabilities

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:TBEamforming

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:TBEamforming?

SCPI Example

 

Couplings

 

Preset

00000000

State Saved

Yes

Initial S/W Revision

A.19.00

ASEL Capabilities

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:ASEL

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:CAPability:ASEL?

SCPI Example

 

Couplings

 

Preset

00

State Saved

Yes

Initial S/W Revision

A.19.00

HT Operation

Click the > button displayed with this setting to open the HT Operation dialog where you can configure HT operation parameters. The HT Capabilities element controls the operation of HT STAs in the BSS.

Its element ID is 61, and its length is 24 octets.

Enabled

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:ENABled[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:ENABled[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Element ID

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:EID?

SCPI Example

 

Couplings

 

Preset

61

State Saved

Yes

Initial S/W Revision

A.19.00

Length

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:LENGth?

SCPI Example

 

Couplings

 

Preset

22

State Saved

Yes

Initial S/W Revision

A.19.00

Primary Channel

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:PRIMary:CHANnel

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:PRIMary:CHANnel?

SCPI Example

 

Couplings

 

Preset

00

State Saved

Yes

Initial S/W Revision

A.19.00

Ht Operation Info

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:INFO

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:INFO?

SCPI Example

 

Couplings

 

Preset

0000000000

State Saved

Yes

Initial S/W Revision

A.19.00

Basic MCS Set

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:BASic:MCS

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:HT:OPERation:BASic:MCS?

SCPI Example

 

Couplings

 

Preset

00000000000000000000000000000000

State Saved

Yes

Initial S/W Revision

A.19.00

VHT Capabilities

Click the > button displayed with this setting to open the VHT Capabilities dialog where you can configure VHT capability parameters. A VHT STA declares that it is a VHT STA by transmitting the VHT Capabilities element. The VHT Capabilities element contains a number of fields that are used to advertise optional VHT capabilities of an VHT STA.

Its element ID is 191, and its length is 14 octets.

Enabled

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:ENABled[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:ENABled[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Element ID

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:EID?

SCPI Example

 

Couplings

 

Preset

191

State Saved

Yes

Initial S/W Revision

A.19.00

Length

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:LENGth?

SCPI Example

 

Couplings

 

Preset

12

State Saved

Yes

Initial S/W Revision

A.19.00

B0: Maximum MPDU Length B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MPDU:MAX:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MPDU:MAX:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B1: Maximum MPDU Length B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPabilitiy:MPDU:MAX:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MPDU:MAX:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B2: Supported Channel Width Set B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:CWIDth:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:CWIDth:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B3: Supported Channel Width Set B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:CWIDth:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:CWIDth:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B4: Rx LDPC

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:LDPC[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:LDPC[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B5: Short GI for 80 MHz

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SGI:CBW80[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SGI:CBW80[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B6: Short GI for 160 MHz

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SGI:CBW160[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SGI:CBW160[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B7: Tx STBC

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:TX:STBC[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:TX:STBC[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B8: Rx STBC B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:STBC:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:STBC:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B9: Rx STBC B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:STBC:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:STBC:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B10: Rx STBC B2

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:STBC:B2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:STBC:B2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B11: SU Beamformer Capable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SU:BFER[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SU:BFER[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B12: SU Beamformee Capable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SU:BFEE[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SU:BFEE[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B13: Beamformee STS Capability B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:STS:BFEE:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:STS:BFEE:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B14: Beamformee STS Capability B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:STS:BFEE:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:STS:BFEE:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B15: Beamformee STS Capability B2

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:STS:BFEE:B2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:STS:BFEE:B2[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B16: Number Of Sounding Dimensions B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SDIMension:COUNt:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SDIMension:COUNt:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B17: Number Of Sounding Dimensions B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SDIMension:COUNt:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SDIMension:COUNt:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B18: Number Of Sounding Dimensions B2

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SDIMension:COUNt:B2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:SDIMension:COUNt:B2[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B19: MU Beamformer Capable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MU:BFER[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MU:BFER[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B20: MU Beamformee Capable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MU:BFEE[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MU:BFEE[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B21: VHT TXOP PS

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:TXOP:PS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:TXOP:PS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B22: HTC-VHT Capable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:HTC:VHT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:HTC:VHT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B23: Maximum AMPDU Length Exponent B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:AMPDu:MAX:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:AMPDu:MAX:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B24: Maximum AMPDU Length Exponent B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:AMPDu:MAX:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:AMPDu:MAX:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B25: Maximum AMPDU Length Exponent B2

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:AMPDu:MAX:B2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:AMPDu:MAX:B2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.19.00

B26: VHT Link Adaptation Capable B0

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:LINK:ADAPtation:B0[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:LINK:ADAPtation:B0[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B27: VHT Link Adaptation Capable B1

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:LINK:ADAPtation:B1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:LINK:ADAPtation:B1[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B28: Rx Antenna Pattern Consistency

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:APConsistency[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:RX:APConsistency[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

B29: Tx Antenna Pattern Consistency

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:TX:APConsistency[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:TX:APConsistency[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Supported MCS Set Field

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MCS

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:CAPability:MCS?

SCPI Example

 

Couplings

 

Preset

0000000000000000

State Saved

Yes

Initial S/W Revision

A.19.00

VHT Operation

Click the > button displayed with this setting to open the VHT Operation dialog where you can configure VHT operation parameters. The VHT Capabilities element controls the operation of VHT STAs in the BSS. Its element ID is 192, and its length is 7 octets.

Enabled

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:ENABled[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:ENABled[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.19.00

Element ID

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:EID?

SCPI Example

 

Couplings

 

Preset

192

State Saved

Yes

Initial S/W Revision

A.19.00

Length

The value of this setting is in decimal format, while the GUI displays it in hexadecimal.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:LENGth?

SCPI Example

 

Couplings

 

Preset

5

State Saved

Yes

Initial S/W Revision

A.19.00

VHT Operation Information

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:INFO

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:INFO?

SCPI Example

 

Couplings

 

Preset

000000

State Saved

Yes

Initial S/W Revision

A.19.00

Basic MCS Set

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:BASic:MCS

[:SOURce]:RADio:WLAN:WAVeform:AC:NHT:BEACon:VHT:OPERation:BASic:MCS?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

Initial S/W Revision

A.19.00